PKB24SWH3301

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 9/1/1983

Murata Icon X Appearance & Shape

Appearance | PKB24SWH3301
Dimensions | PKB24SWH3301

Murata Icon X Specifications

Sizeφ24.0×9.5 mm
Frequency3.3kHz
Sound Pressure Level80dB (min.)
Measure Condition of Sound Pressure Level[12Vdc,10cm]
Oscillating Frequency3.3kHz
Oscillating Frequency Tolerance±0.5kHz
Measure Condition of Oscillation Frequency[12Vdc]
Current Consumption(max.)12mA
Measure Condition of Current Consumption[12Vdc]
Operating Voltage Range3Vdc to 20Vdc
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapeLead Wire type
Lead lengthLead wire length:100mm
Drive TypeSelf Drive
EIAJ Part NumberPB-RWD-C24-33

Murata Icon X Features

This is a unified piezoelectric sounder which has a piezoelectric diaphragm of 3 terminals connected to a self drive circuit, and it easily generates sound with only a DC power supply (DC3.0-20V).
Using suitably designed resonant system, this type can be used where large sound volumes are needed.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

200