PKGS-00LDP1-R

    1. Sensors 〉Shock Sensors

Murata Icon X Appearance & Shape

Appearance | PKGS-00LDP1-R
Dimensions | PKGS-00LDP1-R

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Primary Axis Inclined Angle
Sensitivity(typ.)0.84pC/G
Capacitance(typ.)770pF
Insulation Resistance(min.)500MΩ
Non-linearity(typ.)1%
Shock Resistance1500G (0.5ms duration)
Sensitivity TypeElectric charge sensitivity type
Resonance Frequency20kHz
Storage Temperature Range-40℃ to 85℃

Murata Icon X Applications

Other Usage

For consumer use

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

180mm Embossed Tape

2000