PKGS-25TA-R

    1. SensorsShock Sensors

Murata Icon X Appearance & Shape

Appearance | PKGS-25TA-R
Dimensions | PKGS-25TA-R

Murata Icon X Specifications

Operating Temperature Range-40℃ to 125℃
Primary Axis Inclined Angle25°
Sensitivity(typ.)0.205pC/G
Capacitance(typ.)240pF
Insulation Resistance(min.)10000MΩ
Non-linearity(typ.)1%
Shock Resistance3000G (0.3ms duration)
Sensitivity TypeElectric charge sensitivity type
Resonance Frequency39kHz
Storage Temperature Range-40℃ to 125℃

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Limited Usage

Automotive for TPMS use only

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

180mm Embossed Tape

2000