PKGS-90LDP1-R

    1. Sensors 〉Shock Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Primary Axis Inclined Angle90°
Sensitivity(typ.)0.84pC/G
Capacitance(typ.)770pF
Insulation Resistance(min.)500MΩ
Non-linearity(typ.)1%
Shock Resistance1500G (0.5ms duration)
Sensitivity TypeElectric charge sensitivity type
Resonance Frequency20kHz
Storage Temperature Range-40℃ to 85℃

Murata Icon X Applications

Other Usage

For consumer use

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R

180mm Embossed Tape

1500