PKM13EPYH4000-A0

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 12/1/1994

Murata Icon X Appearance & Shape

Appearance | PKM13EPYH4000-A0
Dimensions | PKM13EPYH4000-A0

Murata Icon X Specifications

Sizeφ12.6×6.9 mm
Frequency4.0kHz
Sound Pressure Level78dB (typ.)
Sound Pressure Level70dB (min.)
Measure Condition of Sound Pressure Level[±1.5Vo-p,4.0kHz,square wave,10cm]
Capacitance5.5nF
Capacitance Tolerance±30%
Measurement Condition of Capacitance[1kHz]
Maximum input voltage±15.0Vo-p max. or 30.0Vo-p max.
Operating Temperature Range-40℃ to 85℃
Storage Temperature Range-40℃ to 85℃
ShapeLead
Lead ShapePin type
Drive TypeExternal Drive
EIAJ Part NumberPS-RP2-C13-40

Murata Icon X Features

Taking advantage of extensive automatic insertion design technology and materials experience, Murata has developed standard taping type piezoelectric sounders. This Murata technology supports labor and cost saving activities.

Features
1. Lead dimension: Improved mouting reliability (cut & clinch) due to round terminal
2. High and stable mountability
3. Ammo packaging

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-A0

Radial Taping

500