PKM17EPP-2002-B0

    1. Sound Components (Buzzer) 〉Piezoelectric Sounders / Buzzers
  • Production Start Date : 12/1/1998

Murata Icon X Appearance & Shape

Appearance | PKM17EPP-2002-B0
Dimensions | PKM17EPP-2002-B0

Murata Icon X Specifications

Sizeφ17.0×9.8 mm
Frequency2.0kHz
Sound Pressure Level79dB (typ.)
Sound Pressure Level70dB (min.)
Measure Condition of Sound Pressure Level[3.0Vo-p,2.0kHz,square wave,10cm]
Capacitance34nF
Torelance±30%
Measurement Condition of Capacitance[120Hz]
Maximum input voltage25.0Vo-p max. [with polarity]
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapePin type
Lead lengthLead length:3.5mm
Drive TypeExternal Drive
EIAJ Part NumberPS-RP2-C17-20

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No contacts therefore, no noise and highly reliable

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

1000