PKM17EWH4000

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 1/1/1983
  • Final Order Deadline : 10/31/2015
  • Discontinued Date : 1/31/2016

Murata Icon X Appearance & Shape

Appearance | PKM17EWH4000
Dimensions | PKM17EWH4000

Murata Icon X Specifications

Sizeφ16.8×4.3 mm
Frequency4.0kHz
Sound Pressure Level88dB (typ.)
Sound Pressure Level75dB (min.)
Measure Condition of Sound Pressure Level[3.0Vp-p,4.0kHz,square wave,10cm]
Capacitance9.5nF
Capacitance Tolerance±30%
Measurement Condition of Capacitance[1kHz]
Maximum input voltage±12.5Vo-p max. or 25.0Vo-p max.
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapeLead Wire type
Lead lengthLead wire length:100mm
Drive TypeExternal Drive
EIAJ Part NumberPS-RW2-C17-40

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No contacts therefore, no noise and highly reliable

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

500