1. Product SearchSound Components (Buzzer)Piezoelectric Sounders / BuzzersPKM22EPH2001

PKM22EPH2001

  • Production Start Date : 2/1/1988
  • Last Time Buy Date : 3/31/2023
  • Date of Discontinuation : 9/30/2023

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Oscillation circuits Not built-in
Size φ22.0×11.0 mm
Frequency 2.0kHz
Sound Pressure Level 85dB (typ.)
Sound Pressure Level 75dB (min.)
Measure Condition of Sound Pressure Level [±1.5Vo-p,2.0kHz,square wave,10cm]
Capacitance 17nF
Capacitance Tolerance ±30%
Measurement Condition of Capacitance [120Hz]
Maximum input voltage ±12.5Vo-p max.
Operating Temperature Range -20℃ to 70℃
Storage Temperature Range -30℃ to 80℃
Shape Lead
Lead Shape Pin type
Lead length Lead length:4.0mm
Drive Type External Drive
EIAJ Part Number PS-RP2-C22-20
Mass 2946mg

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No noise and high reliability

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
- Bulk 360

Download a PDF file of this page

Details