PKM22EPH2003

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 2/1/1988

Murata Icon X Appearance & Shape

Appearance | PKM22EPH2003
Dimensions | PKM22EPH2003

Murata Icon X Specifications

Sizeφ22.0×11.0 mm
Frequency2.0kHz
Sound Pressure Level85dB (typ.)
Sound Pressure Level75dB (min.)
Measure Condition of Sound Pressure Level[±1.5Vo-p,2.0kHz,square wave,10cm]
Capacitance17nF
Capacitance Tolerance±30%
Measurement Condition of Capacitance[120Hz]
Maximum input voltage±12.5Vo-p max. or 25.0Vo-p max.
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapePin type
Lead lengthLead length:12.0mm
Drive TypeExternal Drive
EIAJ Part NumberPS-RP2-C22-20

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No noise and high reliability

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

270