PKM22EPPH4007-B0

    1. Sound Components (Buzzer) 〉Piezoelectric Sounders / Buzzers
  • Production Start Date : 4/1/1987

Murata Icon X Appearance & Shape

Appearance | PKM22EPPH4007-B0
Dimensions | PKM22EPPH4007-B0

Murata Icon X Specifications

Sizeφ22.0×12.0 mm
Frequency4.0kHz
Sound Pressure Level92dB (typ.)
Sound Pressure Level85dB (min.)
Measure Condition of Sound Pressure Level[±1.5Vo-p,4.0kHz,square wave,10cm]
Capacitance12nF
Torelance±30%
Measurement Condition of Capacitance[1kHz]
Maximum input voltage±15.0Vo-p max. or 30.0Vo-p max.
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapePin type
Lead lengthLead length:6.5mm
Drive TypeExternal Drive
EIAJ Part NumberPS-RP2-C22-40

Murata Icon X Features

Externally driven piezoelectric sounders are used in digital watches, electronic calculators, telephones and other equipment. They are driven by a signal (ex.: 2048Hz or 4096Hz) from an LSI and provide melodious sound.

Features
1. Low power consumption
2. No contacts therefore, no noise and highly reliable

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

750