PKM24SPH3805

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 1/1/1987

Murata Icon X Appearance & Shape

Appearance | PKM24SPH3805
Dimensions | PKM24SPH3805

Murata Icon X Specifications

Sizeφ24.0×11.0 mm
Frequency3.8kHz
Sound Pressure Level90dB (min.)
Measure Condition of Sound Pressure Level[12Vdc,10cm]
Oscillating Frequency3.8kHz
Measure Condition of Oscillation Frequency[12Vdc]
Current Consumption(max.)12mA
Measure Condition of Current Consumption[12Vdc]
Maximum input voltage3Vdc to 20Vdc
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapePin type
Lead lengthLead length:4.0mm
Drive TypeSelf Drive
EIAJ Part NumberPS-RP3-C24-38

Murata Icon X Features

Piezoelectric sounder self drive type requires only simple circuit and DC power supply. Since this type uses resonant system, it is also available for alarms which need large sound volume.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Bulk

360