PKM30SPTH2001-B0

    1. Sound Components 〉Piezoelectric Sounders
  • Production Start Date : 9/1/1987
  • Final Order Deadline : 8/31/2014
  • Discontinued Date : 11/30/2014

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Sound Frequency2.0kHz
Sound Pressure Level(min.)75dB
Measure Condition of Sound Pressure Level[12Vdc,10cm]
Oscillating Frequency2kHz
Measure Condition of Oscillation Frequency[12Vdc]
Current Consumption(max.)20mA
Measure Condition of Current Consumption[12Vdc]
Maximum input voltage3Vdc to 20Vdc
Operating Temperature Range-20℃ to 70℃
Storage Temperature Range-30℃ to 80℃
ShapeLead
Lead ShapePin type
Lead lengthLead length:4.0mm
Drive TypeSelf Drive
EIAJ Part NumberPS-RP3-V33-20

Murata Icon X Features

Piezoelectric sounder self drive type requires only simple circuit and DC power supply. Since this type uses resonant system, it is also available for alarms which need large sound volume.

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

70