PKMCS0909E4000-R1

    1. Sound Components (Buzzer)Piezoelectric Sounders / Buzzers
  • Production Start Date : 12/1/2013

Murata Icon X Appearance & Shape

Appearance | PKMCS0909E4000-R1
Dimensions | PKMCS0909E4000-R1

Murata Icon X Specifications

Size9.0×9.0×1.9 mm
Frequency4.0kHz
Sound Pressure Level74dB (typ.)
Sound Pressure Level65dB (min.)
Measure Condition of Sound Pressure Level[±1.5Vo-p,4.0kHz,square wave,10cm]
Maximum input voltage±12.5Vo-p max.
Operating Temperature Range-40℃ to 85℃
Storage Temperature Range-40℃ to 85℃
ShapeSMD
Drive TypeExternal Drive

Murata Icon X Features

Taking advantage of extensive acoustic and mechanical design technology and high performance ceramics, Murata has developed SMD piezoelectric sounders that suit the thin, high-density design of electronic equipment.

Features
1. Small, thin and lightweight
2. High sound pressure level and clear sound
3. Reflowable
4. Tape & Reel supply

Murata Icon X Applications

Other Usage

Consumer/Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R1

Embossed Tape

2000