PLH10AS2211R5P2B

    1. Noise Suppression Products/EMI Suppression FiltersAC Line Filters

Murata Icon X Appearance & Shape

Appearance | PLH10AS2211R5P2B
Dimensions | PLH10AS2211R5P2B

Murata Icon X Specifications

Common Mode Inductance(min.)220μH
DC Resistance(max.)0.14Ω
Rated Current1.5A
Length18mm max.
Width16mm max.
Thickness17.5mm max.
Operating Temperature Range-25℃ to 60℃
Winding Temperature Rise(at Rated Current)(max.)60℃
Rated Voltage250Vac
Insulation Resistance(min.)100MΩ
Withstanding Voltage2000V(AC)(1minute) or 2400V(AC)(1second)
Mass(typ.)5g
Winding ModeSingle Layer Winding

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

1260