PLY10AH1422R3D2B

    1. Noise Suppression Products/EMI Suppression FiltersAC Line Filters

Murata Icon X Appearance & Shape

Dimensions | PLY10AH1422R3D2B

Murata Icon X Specifications

Common Mode Inductance(min.)1.4mH
Nomal Mode Inductance(min.)50μH
DC Resistance(max.)0.13Ω
Rated Current2.3A
Length18mm max.
Width16mm max.
Thickness17.5mm max.
Operating Temperature Range-25℃ to 55℃
Winding Temperature Rise(at Rated Current)(max.)60℃
Rated Voltage300Vac
Insulation Resistance(min.)10MΩ
Withstanding Voltage1600V(AC)(1minute) or 2000V(AC)(2second)
Mass(typ.)9.9g
Winding ModeSectional Winding

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

1200