PLY17BN5620R8A2B

    1. Noise Suppression Products/EMI Suppression Filters 〉AC Line Filters

Murata Icon X Appearance & Shape

Appearance | PLY17BN5620R8A2B
Dimensions | PLY17BN5620R8A2B

Murata Icon X Specifications

Common Mode Inductance(min.)5.6mH
Nomal Mode Inductance(min.)210μH
DC Resistance(max.)660Ω
Rated Current0.8A
Length24.5mm ±0.5
Width22.5mm ±0.5
Thickness12.5mm ±0.5
Operating Temperature Range-25℃ to 60℃
Winding Temperature Rise(at Rated Current)(max.)60℃
Rated Voltage300Vac
Insulation Resistance(min.)10MΩ
Withstanding Voltage1600V(AC)(1minute) or 2000V(AC)(2second)
Mass(typ.)11.2g
Winding ModeParallel Winding

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

1080