PLY17BS1721R5B2B

    1. Noise Suppression Products/EMI Suppression FiltersAC Line Filters

Murata Icon X Appearance & Shape

Appearance | PLY17BS1721R5B2B
Dimensions | PLY17BS1721R5B2B

Murata Icon X Specifications

Common Mode Inductance(min.)1.7mH
Nomal Mode Inductance(min.)88μH
DC Resistance(max.)200Ω
Rated Current1.5A
Length24.5mm ±0.5
Width22.5mm ±0.5
Thickness12.5mm ±0.5
Operating Temperature Range-25℃ to 60℃
Winding Temperature Rise(at Rated Current)(max.)60℃
Rated Voltage250Vac
Insulation Resistance(min.)10MΩ
Withstanding Voltage1600V(AC)(1minute) or 2000V(AC)(2second)
Mass(typ.)11.9g
Winding ModeParallel Winding (High-Performance)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

1080