Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Mobile Electronics,Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 32V
Sensing Temperature 115℃
Sensing Temperature Tolerance ±5℃
Measure Condition of Sensing Temperature at 4.7k ohm
Sensing Temperature(2) 135℃
Sensing Temperature (2) Tolerance ±7℃
Measure Condition of Sensing Temperature(2) at 47k ohm
Resistance (25℃) 540Ω
Resistance Value Tolerance (at 25℃) ±30%
Operating Temperature Range -20℃ to 150℃
Size Code (in mm) 0.6x0.3mm
Size Code (in inch) 0.2x0.1inch
Shape SMD
Mass 0.00025g
MSL 1

Murata Icon X Features

1. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
2. Excellent thermal response due to small size
3. Solid-state construction provides excellent mechanical vibration and impact resistance.
4. Contactless operation provides noiseless operation.
5. Lead is not contained in the terminations.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RL 180mm Paper Tape 15000