PRF15BA471QB1RC

    1. SensorsTemperature SensorsPTC for Temperature Sensor
      ThermistorsPTC Thermistors (POSISTOR®)PTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance | PRF15BA471QB1RC
Dimensions | PRF15BA471QB1RC

Murata Icon X Specifications

Max. Voltage32V
Sensing Temperature125℃
Sensing Temperature Tolerance±5℃
Measure Condition of Sensing Temperatureat 4.7k ohm
Resistance (25℃)470Ω
Resistance Value Tolerance (at 25℃)±50%
Operating Temperature Range-20℃ to 140℃
Size Code (in mm)1.0x0.5mm
Size Code (in inch)0.4x0.2inch
ShapeSMD
Mass0.001g

Murata Icon X Features

1. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
2. Excellent thermal response due to small size
3. Solid-state construction provides excellent resistance to mechanical vibration and impact resistance.
4. Contactless operation provides noiseless operation.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RC

180mm Paper Tape

10000