PRF18BB471QS5RB

    1. SensorsTemperature SensorsPTC for Temperature Sensor
      ThermistorsPTC Thermistors (POSISTOR®)PTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance | PRF18BB471QS5RB
Dimensions | PRF18BB471QS5RB

Murata Icon X Specifications

Max. Voltage32V
Sensing Temperature115℃
Sensing Temperature Tolerance±5℃
Measure Condition of Sensing Temperatureat 4.7k ohm
Sensing Temperature(2)130℃
Sensing Temperature (2) Tolerance±7℃
Measure Condition of Sensing Temperature(2)at 47k ohm
Resistance (25℃)470Ω
Resistance Value Tolerance (at 25℃)±50%
Operating Temperature Range-40℃ to 150℃
Size Code (in mm)1.6x0.8mm
Size Code (in inch)0.6x0.3inch
ShapeSMD
Mass0.004g

Murata Icon X Features

1. The SMD type's small size and light weight are helpful in miniaturizing the circuit.
2. Excellent thermal response.
3. Elements of solid-state construction provide excellent mechanical vibration and impact resistance.
4. Contactless operation provides prolonged service
    life and noiseless operation.
5. Lead is not contained in the terminations.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Limited Usage

Automotive Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RB

180mm Paper Tape

4000