PRF18BD471RS5RB

    1. SensorsTemperature SensorsPTC for Temperature Sensor
      ThermistorsPTC Thermistors (POSISTOR®)PTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance | PRF18BD471RS5RB
Dimensions | PRF18BD471RS5RB

Murata Icon X Specifications

Max. Voltage32V
Sensing Temperature95℃
Sensing Temperature Tolerance±3℃
Measure Condition of Sensing Temperatureat 4.7k ohm
Sensing Temperature(2)110℃
Sensing Temperature (2) Tolerance±7℃
Measure Condition of Sensing Temperature(2)at 47k ohm
Resistance (25℃)470Ω
Resistance Value Tolerance (at 25℃)±50%
Operating Temperature Range-40℃ to 150℃
Size Code (in mm)1.6x0.8mm
Size Code (in inch)0.6x0.3inch
ShapeSMD
Mass0.004g

Murata Icon X Features

1. Sensing accuracy +/-3 deg.C which is highest of PTC Thermistor and the same level as NTC at sensing point.
2. Same resistance - temperature characteristics as PRF18_QS series. Easy to use higher accurate sensing type.
3. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
4. Excellent thermal response due to small size
5. Solid - state construction provides excellent mechanical vibration and impact resistance.
6. Contactless operation provides noiseless operation.
7. Lead is not contained in the terminations.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Limited Usage

Automotive Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RB

180mm Paper Tape

4000