Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment,Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 32V
Sensing Temperature 95℃
Sensing Temperature Tolerance ±5℃
Measure Condition of Sensing Temperature at 4.7k ohm
Resistance (25℃) 470Ω
Resistance Value Tolerance (at 25℃) ±50%
Operating Temperature Range -20℃ to 110℃
Size Code (in mm) 2.0x1.25mm
Size Code (in inch) 0.8x0.5inch
Shape SMD
Mass 0.011g
MSL 1

Murata Icon X Features

1. SMD type is helpful for miniaturizing circuits because of its small size and light weight.
2. Excellent thermal response due to small size
3. Solid-state construction provides excellent resistance to mechanical vibration and impact resistance.
4. Contactless operation provides noiseless operation.
5. ULcertified product. (UL1434, File No. E137188)

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
RA 180mm Embossed Tape 4000