PRG15BC2R2MM1RC

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PRG15BC2R2MM1RC
Dimensions | PRG15BC2R2MM1RC

Murata Icon X Specifications

Max. Voltage6V
Hold Current56mA
Measure Condition of Hold Current(at +85℃)
Hold Current (2)134mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current252mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)335mA
Measure Condition of Trip Current(2)(at -20℃)
Max. Current3500mA
Resistance (25℃)2.2Ω
Resistance Value Tolerance (at 25℃)±20%
Operating Temperature Range-20℃ to 85℃
Size Code (in mm)1.0x0.5mm
Size Code (in inch)0.4x0.2inch
ShapeSMD
Mass0.001g

Murata Icon X Features

1.Rapid operation to protect the circuit in an overcurrent condition abnormality such as a short circuit.
   By removing the overcurrent condition, these products automatically return to the initial condition and can be used repeatedly.
2.Suitable for countermeasure to short circuit test in safety standard
3.Stable resistance after operation due to ceramic PTC
4.Similar size (0603 size) is possible due to the large capacity for electric power.
5.Possible to use these products as current limiting resistors with overcurrent protection functions
6.SMD type is helpful for miniaturizing circuits because of its small size and light weight
7.Lead is not contained in the terminations

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

RC

180mm Paper Tape

10000