PTFL04BF471Q2N34B0

    1. Sensors 〉Temperature Sensors 〉PTC for Temperature Sensor
      Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Temperature Sensor

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage16V
Sensing Temperature80℃
Measure Condition of Sensing TemperatureTS℃
Resistance (25℃)100Ω
Resistance Value Tolerance (at 25℃)max.
Resistance330Ω
Measure Condition of Resistancemax.(TS-10℃)
Resistance Value(2)470Ω
Measure Condition of Resistance(2)min.(TS℃)
Operating Temperature Range-10℃ to 90℃
ShapeLead
Mass0.30g

Murata Icon X Features

1. Compact and light design as well as excellent thermal response.
2. Contactless operation provides a prolonged service life, yet permits noiseless operation.
3. The operating point of "POSISTOR" is set on the steepest point along the resistance-temperature
   characteristic curve, thus performing the overheat protective operation securely.
4. PTFM Series and PTFL Series have same resistance-temperature characteristic, providing a selection depending on the mounting method.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

400