Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 140V
Hold Current(25℃) 134mA
Hold Current (2) 106mA
Measure Condition of Hold Current (2) (at +60℃)
Trip Current(25℃) 178mA
Trip Current(2) 209mA
Measure Condition of Trip Current(2) (at -10℃)
Max. Current 1A
Resistance (25℃) 27Ω
Resistance Value Tolerance (at 25℃) ±10%
Curie Point(typ.) 130℃
Power Consumption(typ) 1.5W
Operating Temperature Range -30℃ to 85℃
D- Outer Dimension 5.5mm
Thickness 4.5mm
H- Height 10.5mm
F- Lead Space 5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 0.24g
MSL N

Murata Icon X Features

1. Small fluctuation in the circuit due to resistance tolerance +/-10%
2. Narrow current range (less than twice) between operating and non-operating current at -10 to 60 degrees C.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 500