PTGL05AS3R9K2B51B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage30V
Hold Current269mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)340mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current452mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)530mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current3.5A
Resistance (25℃)3.9Ω
Resistance Value Tolerance (at 25℃)±10%
Power Consumption(typ)1.6W
Operating Temperature Range-30℃ to 85℃
D: Outer Dimension5.5mm
Thickness3.5mm
H: Height10.5mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.17g

Murata Icon X Features

1. Small fluctuation in the circuit due to resistance tolerance +/-10%
2. Narrow current range (less than twice) between operating and non-operating current at -10 to 60 degrees C.
3. Quick operating time due to small size compared with conventional products.
4. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
5. Circuit is protected until current is turned off.
6. Restores the original low resistance value automatically once the overload is removed.
7. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500