PTGL06AR0R8M1B51B0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL06AR0R8M1B51B0
Dimensions | PTGL06AR0R8M1B51B0

Murata Icon X Specifications

Max. Voltage16V
Hold Current400mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)505mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current955mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)1120mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current3A
Resistance (25℃)0.8Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension6.5mm
Thickness3.5mm
H: Height10mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.15g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500