PTGL07AR330M6A51B0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL07AR330M6A51B0
Dimensions | PTGL07AR330M6A51B0

Murata Icon X Specifications

Max. Voltage140V
Hold Current100mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)130mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current200mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)230mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current0.5A
Resistance (25℃)33Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension7.4mm
Thickness6mm
F: Lead Space5mm
d: Lead Diameter0.5mm
ShapeLead
Mass0.57g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

500