PTGL07ARR47M1B51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage16V
Hold Current560mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)705mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current1310mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)1570mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current5A
Resistance (25℃)0.47Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.5W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension7.5mm
Thickness3.5mm
H: Height12mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.46g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

2000