Appearance & Shape

Murata Icon X Specifications

Max. Voltage 280V
Resistance (25℃) 200Ω
Resistance Value Tolerance (at 25℃) ±20%
Max. Inrush Current(peak) 5.66A
Max. Applying Time of Inrush 10ms
Operating Temperature Range -40℃ to 105℃
D- Outer Dimension 7.8mm
Thickness 6mm
F- Lead Space 5mm
d- Lead Diameter 0.5mm
Shape Lead
Mass 0.75g
MSL N

Murata Icon X Features

1. Protection against overcurrent situations
2. Automatic reset from protective trip mode
3. Space-saving
4. Various characteristics to meet a suitable resistance value.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
A0 Ammo Pack 1000