PTGL07BD6R8N2B51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL07BD6R8N2B51A0
Dimensions | PTGL07BD6R8N2B51A0

Murata Icon X Specifications

Max. Voltage24V
Hold Current90mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)139mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current296mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)370mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current2A
Resistance (25℃)6.8Ω
Resistance Value Tolerance (at 25℃)±30%
Power Consumption(typ)1W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension7.4mm
Thickness4mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.47g

Murata Icon X Features

1. Best suited to meet the requirements of the short-circuit test. Quick response compared with current fuse and resistor and error-free operation are assured.
2. Small size save board space. Capable of being mounted anywhere because replacement is not required.
3. Actuates by excessive current during the short-circuit test to restrain abnormal heat generation in other circuit components and printed boards.
   This state will be maintained until the abnormal state is removed or power is turned off to reset the "POSISTOR" to the original state. Surface temperature of "POSISTOR" is kept low, below a certain value, during the actuation.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1500