PTGL09AR1R8H2B51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL09AR1R8H2B51A0
Dimensions | PTGL09AR1R8H2B51A0

Murata Icon X Specifications

Max. Voltage30V
Hold Current410mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)510mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current970mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)1120mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current3A
Resistance (25℃)1.8Ω
Resistance Value Tolerance (at 25℃)±25%
Power Consumption(typ)1.8W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension9.5mm
Thickness4mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.64g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1500