PTGL09AR390M9C61B0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL09AR390M9C61B0
Dimensions | PTGL09AR390M9C61B0

Murata Icon X Specifications

Max. Voltage265V
Hold Current100mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)130mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current210mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)240mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1.2A
Resistance (25℃)39Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension10mm
Thickness6.5mm
F: Lead Space6.5mm
d: Lead Diameter0.65mm
ShapeLead
Mass1.03g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300