PTGL09AR390N0B52A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage250V
Hold Current100mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)115mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current245mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)280mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current0.6A
Resistance (25℃)39Ω
Resistance Value Tolerance (at 25℃)±30%
Power Consumption(typ)1.8W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension10mm
Thickness6mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass1.2g

Murata Icon X Features

1. Best suited to meet the requirements for power supply and motor protector. No erroneous operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Protects Trunk circuit for Telephone electronic
2. exchange and PBX when cross connected with commercial
3. line Protects circuit supplying current for interphone and FAX.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1000