PTGL10AR150M6C61B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection
  • Final Order Deadline : 9/30/2018
  • Discontinued Date : 3/31/2019

Murata Icon X Appearance & Shape

Appearance | PTGL10AR150M6C61B0
Dimensions | PTGL10AR150M6C61B0

Murata Icon X Specifications

Max. Voltage140V
Hold Current170mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)220mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current345mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)400mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1A
Resistance (25℃)15Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension11.6mm
Thickness6mm
F: Lead Space6.5mm
d: Lead Diameter0.65mm
ShapeLead
Mass1.22g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300