PTGL10AR3R9M3P51A0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL10AR3R9M3P51A0
Dimensions | PTGL10AR3R9M3P51A0

Murata Icon X Specifications

Max. Voltage56V
Hold Current210mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)260mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current470mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)550mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current2A
Resistance (25℃)3.9Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.2W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension10.5mm
Thickness4mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.75g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. DC cooling fan motors in office equipment, e.g., computers, facsimiles, floppy disk drives and power units.
2. DC drive motors in VTRs and cassette tape recorders. Power transformers (at secondary winding)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

1500