PTGL10ARR27M1B51B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL10ARR27M1B51B0
Dimensions | PTGL10ARR27M1B51B0

Murata Icon X Specifications

Max. Voltage16V
Hold Current800mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)1025mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current1900mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)2250mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current8A
Resistance (25℃)0.27Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.8W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension10.1mm
Thickness3.5mm
H: Height15mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.38g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300