PTGL12AR100M6C01B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection
  • Final Order Deadline : 3/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage140V
Hold Current220mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)290mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current440mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)510mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1A
Resistance (25℃)10Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2.3W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension13mm
Thickness6mm
F: Lead Space10mm
d: Lead Diameter0.65mm
ShapeLead
Mass1.6g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

250