1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection
  • Final Order Deadline : 3/31/2015
  • Discontinued Date : 3/31/2015

Murata Icon X Appearance & Shape


Murata Icon X Specifications

Max. Voltage125V
Hold Current175mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)220mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current380mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)440mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1A
Resistance (25℃)15Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension12.5mm
F: Lead Space7.5mm
d: Lead Diameter0.6mm

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity