PTGL12AR270M9C01B0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL12AR270M9C01B0
Dimensions | PTGL12AR270M9C01B0

Murata Icon X Specifications

Max. Voltage265V
Hold Current150mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)200mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current310mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)360mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1.5A
Resistance (25℃)27Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2.3W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension14mm
Thickness6.5mm
F: Lead Space10mm
d: Lead Diameter0.65mm
ShapeLead
Mass1.85g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

200