PTGL14AR100M6B72B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL14AR100M6B72B0
Dimensions | PTGL14AR100M6B72B0

Murata Icon X Specifications

Max. Voltage125V
Hold Current220mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)280mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current475mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)550mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1.2A
Resistance (25℃)10Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension15mm
Thickness5.5mm
F: Lead Space7.5mm
d: Lead Diameter0.6mm
ShapeLead
Mass2.12g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. Transformers
2. Transistors
3. Fluorescent Lamps

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

150