PTGL14AR180M9C01B0

    1. ThermistorsPTC Thermistors (POSISTOR®)PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL14AR180M9C01B0
Dimensions | PTGL14AR180M9C01B0

Murata Icon X Specifications

Max. Voltage265V
Hold Current180mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)230mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current380mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)440mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current1.8A
Resistance (25℃)18Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2.9W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension15.7mm
Thickness6.5mm
F: Lead Space10mm
d: Lead Diameter0.65mm
ShapeLead
Mass2.43g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

150