PTGL14AR3R3M3B71B0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance | PTGL14AR3R3M3B71B0
Dimensions | PTGL14AR3R3M3B71B0

Murata Icon X Specifications

Max. Voltage56V
Hold Current380mA
Measure Condition of Hold Current(at +60℃)
Hold Current (2)490mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current830mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)980mA
Measure Condition of Trip Current(2)(at -10℃)
Max. Current2.5A
Resistance (25℃)3.3Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)2.4W
Operating Temperature Range-10℃ to 60℃
D: Outer Dimension14.5mm
Thickness4mm
F: Lead Space7.5mm
d: Lead Diameter0.6mm
ShapeLead
Mass1.25g

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Applications

Limited Usage

Consumer Grade

Other Usage

1. DC cooling fan motors in office equipment, e.g., computers, facsimiles, floppy disk drives and power units.
2. DC drive motors in VTRs and cassette tape recorders. Power transformers (at secondary winding)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B0

Bulk(Bag)

300