Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Industrial Equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Max. Voltage 125V
Hold Current(25℃) 380mA
Hold Current (2) 300mA
Measure Condition of Hold Current (2) (at +60℃)
Trip Current(25℃) 640mA
Trip Current(2) 750mA
Measure Condition of Trip Current(2) (at -10℃)
Max. Current 1.4A
Resistance (25℃) 6.8Ω
Resistance Value Tolerance (at 25℃) ±20%
Curie Point(typ.) 120℃
Power Consumption(typ) 3W
Operating Temperature Range -10℃ to 60℃
D- Outer Dimension 18.5mm
Thickness 5.5mm
F- Lead Space 7.5mm
d- Lead Diameter 0.6mm
Shape Lead
Mass 3.55g
MSL N

Murata Icon X Features

1. Best suited to meet the requirements for power supplies and motor protection. Error-free operations are assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
   Durable and strong against mechanical vibration and shock because it is a solid element.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk(Bag) 100