PTGL20AS470H0D02BZ

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Inrush Current Suppression

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage280V
Resistance (25℃)47Ω
Resistance Value Tolerance (at 25℃)±25%
Max. Inrush Current(peak)27A
Maximum Charge Energy181.7J
Measure Condition of Max. Charge Energyat 60℃
Maximum Charge Energy(2)131.7J
Measure Condition of Max. Charge Energy(2)at 85℃
Operating Temperature Range-20℃ to 85℃
D: Outer Dimension22mm
Thickness6.5mm
F: Lead Space10mm
d: Lead Diameter0.8mm
ShapeLead
Mass5.24g

Murata Icon X Features

1. Protection against overcurrent situations
2. Automatic reset from protective trip mode
3. Space-saving
4. Various characteristics to meet a suitable resistance value.

Murata Icon X Applications

Other Usage

1. High-power switching power supply ( LCD TV )
2. The power supply for inverter on outside unit for Air-conditioner
3. The power supply for inverter type fluorescent lamp
4. Other SW type power supply.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

BZ

Bulk(Bag)

100