PTGL9SARR33M1B51A0

    1. Thermistors 〉PTC Thermistors (POSISTOR®) 〉PTC for Overcurrent Protection

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Max. Voltage16V
Hold Current466mA
Measure Condition of Hold Current(at +85℃)
Hold Current (2)875mA
Measure Condition of Hold Current (2)(at +25℃)
Trip Current1625mA
Measure Condition of Trip Current(at +25℃)
Trip Current(2)2026mA
Measure Condition of Trip Current(2)(at -30℃)
Max. Current7A
Resistance (25℃)0.33Ω
Resistance Value Tolerance (at 25℃)±20%
Power Consumption(typ)1.7W
Operating Temperature Range-30℃ to 85℃
D: Outer Dimension9mm
Thickness3.5mm
H: Height14mm
F: Lead Space5mm
d: Lead Diameter0.6mm
ShapeLead
Mass0.5g

Murata Icon X Features

1. Best suited to meet the requirements for power supply and motor protection. Error-free operation is assured by rush current.
2. Circuit is protected until current is turned off.
3. Restores the original low resistance value automatically once the overload is removed.
4. Non-contact design leads to long life and no noise.
    Durable and strong against mechanical vibration and shock because it is a solid element.
5. Lead (Pb) is not contained in the terminations.

Murata Icon X Applications

Automotive Usage

Infotainment

Limited Usage

Automotive Grade

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

A0

Ammo Pack

2000