1. Product SearchResistorsTrimmer PotentiometersPV12P105A01B00

PV12P105A01B00

  • Date of Discontinuation : 1/31/2017

Appearance & Shape

Murata Icon X Specifications

Power Rating 0.5W
Shape Lead
Maximum Working Voltage 300Vdc
Adjustment Direction Top
Size 7mm
Auto Adjustment No
Number of Turns (Effective Rotation Angle) 4
Mechanical Rotation Angle -
Total Resistance Value 1MΩ
Total Resistance Value Tolerance ±10%
Temperature Coefficient of Resistance ±100ppm/℃
Resistance Taper B (Linear)
Contact Resistance Variation Less than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance 2ohm max.
Torque 14.7mN・m max.
Measure Condition of RatedPower 70℃
Operating Temperature Range -55℃ to 125℃
Mass 0.57g

Murata Icon X Features

1. The unique inner gear system recognizes the
    position of the center of the shaft of the
    potentiometer.
2. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B00 Bulk(Bag) 50

Murata Icon X Product Data