PV36W204C01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.5W
ShapeLead
Maximum Working Voltage300Vdc
Adjustment DirectionTop
Size10mm
Auto AdjustmentNo
Number of Turns (Effective Rotation Angle)25
Mechanical Rotation Angle-
Total Resistance Value200kΩ
Total Resistance Value Tolerance±10%
Temperature Coefficient of Resistance±100ppm/℃
Resistance TaperB (Linear)
Contact Resistance VariationLess than 3% of total resistance value or 3ohm, whichever is greater
Residual Resistance2ohm max.
Soldering MethodFlow
Soldering Iron
Torque14.7mN・m max.
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass1g

Murata Icon X Features

1. High resolution 25-turns potentiometer enables
    precision adjustment easily.
2. Sealed construction protects the interior from
   dust and liquid, which achieves stable performance.
3. Available for ultrasonic cleaning after soldering.
4. Clutch mechanism prevents excessive wiper rotation.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

100

Murata Icon X Product Data