PVA2A103A01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.1W
ShapeSMD
Maximum Working Voltage50Vdc
Adjustment DirectionTop
Size2mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(260°±10°)
Mechanical Rotation AngleEndless
Total Resistance Value10kΩ
Total Resistance Value Tolerance±25%
Temperature Coefficient of Resistance±250ppm/℃
Resistance TaperB (Linear)
Contact Resistance Variation3% max. of nominal total resistance value
Residual Resistance4% max. of nominal total resistance value
Soldering MethodReflow
Soldering Iron
Torque0.5 to 9.8mN・m
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.01g

Murata Icon X Features

1. Ultra-small and thin external dimensions of
    2.2(W)x2.75(L)x0.90 max.(T)mm.
2. For the terminal attachment method of construction
    that uses neither solder nor adhesives, good
    solderability and terminal attachment intensity
    are realized.
3. Because of multi-contact wiper structure, PVA2 has
    a stable characteristics (low noise).
4. PVA2 series does not use a solder, flux or cleaning
    solvent, so they are environmentally friendly
    products.
5. Heat resistance performance enables high temperature
    peak reflow soldering.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

1000

Murata Icon X Product Data