PVG3A104C01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.25W
ShapeSMD
Maximum Working Voltage200Vdc
Adjustment DirectionTop
Size3mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(210°±10°)
Mechanical Rotation Angle250+/-10 deg.
Total Resistance Value100kΩ
Total Resistance Value Tolerance±20%
Temperature Coefficient of Resistance±150ppm/℃
Resistance TaperB(Linear)
Contact Resistance Variation2% of standard total resistance or 3ohm max., whichever is greater
Residual Resistance1% od standard total resistance or 2ohm max., whichever is greater
Soldering MethodReflow
Soldering Iron
Torque4.9mN・m max.
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.06g

Murata Icon X Features

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Driver plate with cross-slot is suitable for
    automatic adjustment.
3. Rotor with large diameter and deep groove improves
    driver insertion.
4. 3mm and 4mm land pattern can be used without change.
    (Gull-wing is suitable for 4mm size land pattern.)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500

Murata Icon X Product Data